Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

(2) 1A; (2) 2A
USB
5V 6A
White
2.20 x 9.50 x 6.00
0.90
PC
1.2 x 4.1 x 3.9
Box
0.45
5
IEC-320-C8
(4) USB A (FEMALE)
USB A (FEMALE)
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
50/60Hz
120V (0.8A) / 230V (0.4A)
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
37.7W (Operating) 0.07W (Standby)
 
 
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950-1, EN55022, EN55024, FCC Class B, RoHS
UL Listed
U280-010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

(10) 2.4A
USB
5V 21A
Black
2.20 x 11.80 x 6.20
2.10
PC
1.9 x 6.9 x 5.1
Box
1.25
10
IEC-320-C14
(10) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
50/60Hz
120V (1.4A) / 230V (0.7A)
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
5% to 90% RH, Non-Condensing
105W (Operating) 1.7W (Standby)
 
 
UL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
UL Listed
U280-016-RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

(16) 2.4A
USB
5V 20A (200W)
Black
4.20 x 13.70 x 21.10
10.70
Steel
1.7 x 17.3 x 9.4
Box
7.5
16
(16) USB A (FEMALE)
IEC-320-C14; USB B (FEMALE)
USB B (FEMALE)
MICRO-USB B (FEMALE)
USB
No
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
50/60Hz
2.5A
IEC320-C14
Green (16x USB Charging, 1x Sync)
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
5% to 95% RH, Non-Condensing
47
78.88
160.6 BTU/Hr (Full Load)
Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950, FCC & IEC Class B, NOM, RoHS, REACH
 
U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

(1) 2.4A
USB
 
White
4.75 x 3.20 x 1.00
0.04
 
 
 
 
1
Car Cigarette Lighter
USB A (FEMALE)
 
 
USB
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

(1) 1A; (1) 2.1A
USB
 
White
5.90 x 3.90 x 0.50
0.04
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
 
USB
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.