Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

More Info
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
120V (0.8A) / 230V (0.4A)
 
OUTPUT
Overload Protection
Yes
 
 
POWER
Power Consumption (Watts)
37.7
Power Consumption Detail
37.7W (Operating) 0.07W (Standby)
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side A - Connector 2
USB A (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
Charging Ports / Amps
(2) 1A; (2) 2A
 
 
 
 
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
1.200 x 4.100 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.45
 
ENVIRONMENTAL
Operating Temperature Range
41 to 95 F (5 to 35 C)
Storage Temperature Range
-4 to 122 F (-20 to 50 C)
Relative Humidity
20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
 
STANDARDS & COMPLIANCE
 
UPB-05K2-1U

Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
 
 
 
Input Plug Type
USB-C (FEMALE)
 
Input Plug Type Details
USB-A to USB-C cable provided
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
5
Continuous Output Capacity (Watts)
5
POWER
 
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
 
Side A - Connector 1
USB A (FEMALE)
 
Side B - Connector 1
USB 3.0 MICRO-B (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
1A
Total Charging Watts
5
Charging Method
USB
Charging Method Detail
5,200 mAh
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(1) 1A
Charging Ports Details
USB-A: 5V 1A (5W)
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.870 x 1.770 x 3.780
 
Unit Weight (lbs.)
0.26
Total Number of Ports
2
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C )
Storage Temperature Range
5° to 140°F (-15° to 60°C)
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Number of USB Hub Ports
0
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
5.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.