Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A
 
 
OUTPUT
Output Capacity
15V 4A
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
External Power Supply Input Specs (V / Hz / A)
100-240V, 50/60Hz, 1.5A
External Power Supply Output Specs (V / A)
15V / 4A
External Power Supply Cord Length (ft.)
3
External Power Supply Cord Length (m.)
1
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.6
USB Power Delivery (PD) Charging Support
Yes
External Power Supply Plug(s)
NEMA 1-15P North America
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
15.6W (Operating) 0.07W (Standby)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
7
Total Charging Amps
9.1A
Total Charging Watts
60
Charging Method
USB
Charging Port Type
(6) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
USB-C: 5V/3A
Charging Ports / Amps
(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
Charging Method Detail
Quick Charge 3.0; 5V - 1.5A (7W)
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
0.79 x 6.6 x 4.9
Unit Packaging Type
Box
Unit Weight (lbs.)
1.4
ENVIRONMENTAL
Operating Temperature Range
41 to 95 F (5 to 35 C)
Storage Temperature Range
-4 to 122 F (-20 to 50 C)
Relative Humidity
20% to 80% RH, Non-Condensing
CONNECTIONS
Number of Ports
7
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(6) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
Quick Charge Compliant
3.0
IP68 Rated
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
GaN Technology
No
IP20 Rated
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
U280-004-WS3C1

4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports

More Info
Check Prices
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
5V (2.4A) / 20V (3A)
Input Connection Type
IEC C7
Plug Type
C7 to NEMA 1-5P
OUTPUT
Output Capacity
USB-A: 5V 2.4A; USB-C: 20V 3A
Overload Protection
Yes
BATTERY
 
POWER
 
 
 
 
 
 
Power Consumption (Watts)
72
USB Power Delivery (PD) Charging Support
Yes
 
USB Power Delivery (PD) Charging Specification
3.0
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.4A
Total Charging Watts
72
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 3A (60W), PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
3.6 x 3.0 x 1.1
 
Unit Weight (lbs.)
0.49
ENVIRONMENTAL
Operating Temperature Range
32°F to 104°F / 0°C to 40°C
Storage Temperature Range
-4°F to 176°F / -20°C to 80°C
Relative Humidity
5% to 90% RH, NON-CONDENSING
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
 
 
Overcurrent Protection
Yes
Overvoltage Protection
Yes
GaN Technology
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA)
Product Certifications
UL Listed
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.