Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U280004WS3C1

4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports

More Info
Check Prices
Yes
 
IEC C7
C7 to NEMA 1-5P
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
50/60Hz
5V (2.4A) / 20V (3A)
 
 
 
 
 
 
 
USB-A: 5V 2.4A; USB-C: 20V 3A
Yes
4
(3) 2.4A; (1) 3A / 2A / 1.5A
Yes
5.4A
Yes
USB
3.0
Black
PC (Plastic)
3.6 x 3.0 x 1.1
0.49
 
32°F to 104°F / 0°C to 40°C
-4°F to 176°F / -20°C to 80°C
5% to 90% RH, NON-CONDENSING
72W
4
NEMA 1-15P (NON-POLARIZED)
(3) USB A (FEMALE)
USB C (FEMALE)
USB
 
FCC, WEEE, EAC, CE, UL, IEC, RoHS, REACH
UL Listed
2-year limited warranty
 
 
U280007CQCST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

More Info
Check Prices
Yes
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
50/60Hz
1.5A
100-240V, 50/60Hz, 1.5A
15V / 4A
1
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
3
15V 4A
Yes
7
(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Yes
5.4A
Yes
USB
2.0
Black
PC (Plastic)
0.79 x 6.6 x 4.9
1.4
Box
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
15.6W (Operating) 0.07W (Standby)
7
NEMA 1-15P (NON-POLARIZED)
(6) USB A (FEMALE)
USB C (FEMALE)
USB
3.0
FCC, REACH, RoHS
 
2-year limited warranty
Blue (Power)
Yes
U280005ST

5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

More Info
Check Prices
 
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 4A
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
100-240V / 50/60Hz / 1.5A
12V / 4A
1
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
 
12V 4A
 
 
(5) 2.4A
 
 
 
USB
 
Black
PC
0.79 x 6.6 x 4.9
1.3
Box
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
12.7W (Operating) 0.23W (Standby)
5
NEMA 1-15P (NON-POLARIZED)
(5) USB A (FEMALE)
 
USB
 
Tested to FCC, RoHS, REACH
 
2-year limited warranty
Blue (Power)
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.