Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-C02-24W-1B

Dual-Port USB Car Charger with 24W Charging - USB-C (24W) PD 3.0, USB-A (24W) QC 3.0, Black

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
Product Length (in.)
1.99
Product Length (cm.)
5.05
Product Length (ft.)
0.17
 
OUTPUT
Output Capacity (Watts)
24
 
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
2
Total Charging Watts
24
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 24W, PD 3.0
USB-A: 24W, QC 3.0
Charging Ports / Amps
(2) 3A
 
 
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
1.180 x 1.980 x 0.760
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
INPUT TRANSFORMER
Input Voltage
12V to 24V
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-C02-45W-1B

Dual-Port USB Car Charger with 45W Charging - USB-C (27W) QC4+, USB-A (18W) QC 3.0, Black

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Vehicle Automatic Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
Product Length (in.)
2.56
Product Length (cm.)
6.5
Product Length (ft.)
0.213
Product Length (m)
0.065
OUTPUT
Output Capacity (Watts)
45
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
2
Total Charging Watts
45
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 9V 3A (27W), PD 3.0
Charging Ports / Amps
(2) 3A
Total Charging Amps
3A
Charging Method Detail
USB-C: QC4+; USB-A: Quick Charge 3.0
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
2.560 x 1.340 x 1.370
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.077
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
INPUT TRANSFORMER
Input Voltage
12V to 24V
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-C02-63W-1B

Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
Thunderbolt
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
Product Length (in.)
2.56
Product Length (cm.)
6.5
Product Length (ft.)
0.21
Product Length (m)
0.065
OUTPUT
Output Capacity (Watts)
63
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Red (Fast-Charge Mode)
CHARGING
Number of Charging Ports
2
Total Charging Watts
63
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports Details

USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0)

USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0)

Charging Ports / Amps
(2) 3A
Total Charging Amps
3
Charging Method Detail

USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0

PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
1.340 x 2.560 x 1.370
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.08
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
INPUT TRANSFORMER
Input Voltage
12V to 24V
FEATURES & SPECIFICATIONS
 
Quick Charge Compliant
3.0
Driver Required
No
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-C03-36W-1B

3-Port USB Car Charger, 36W Max - USB-C PD 3.0 Up to 18W, 2 USB-A QC 3.0 Up to 36W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
12V Vehicle Lighter Port
Input Plug Type
Car Auxiliary Power Outlet
Product Length (in.)
2.22
Product Length (cm.)
5.64
Product Length (ft.)
0.19
Product Length (m)
0.06
OUTPUT
 
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Yellow-Green (Power)
CHARGING
Number of Charging Ports
3
Total Charging Watts
36
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 18W PD 3.0
USB-A: 18W QC 3.0
Charging Ports / Amps
(3) 3A
Total Charging Amps
4A
Charging Method Detail
USB-C: Power Delivery 3.0; USB-A: QC3
PHYSICAL
Color
Black
Material of Construction
PCB, ABS
Unit Dimensions (hwd / in.)
1.430 x 1.210 x 2.220
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
20 to 90% RH
Storage Humidity Range
5 to 90% RH
INPUT TRANSFORMER
Input Voltage
12V to 24V
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
Quick Charge Compliant
3.0
Driver Required
No
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.