Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U280Q01STBK

Wireless Charging Stand - 10W Fast Charging, Apple and Samsung Compatible, Black

More Info
Check Prices
Wireless Charger
Pad/Stand
Phone; Tablet; Amazon Kindle; Headphones; Watch
Yes
USB
9V DC
 
 
USB-C (FEMALE)
 
 
 
 
 
USB-A to USB-C Cable Included
 
Yes
5W; 7.5W; 10W
Blue and Red (Flashes Twice) = Unit Powered On/Low Voltage Reset; Blue (Solid) = Charging; Red (Solid) = Finished Charging/Standby (No Device Charging), Overheating (With Device Charging); Red (Flashing) = Charging Error
0
 
1.1A
Wireless
10
5V/1A (5W); 9V/1.1A (10W)
WIRELESS CHARGING COIL
Qi Compatible
Black
PCB, ABS
5.5 x 2.75 x 0.55
Box
0.331
32 to 95°F (0 to 35°C)
-4 to 158°F (-20 to 70°C)
 
 
10% to 80% RH
5% to 95% RH
1
USB Type-C (FEMALE)
WIRELESS CHARGING COIL
No
No
Yes
Yes
No
RoHS, REACH, CE, FCC
2-year limited warranty
No
U280Q01FLBK

10W Wireless Fast-Charging Pad, Black

More Info
Check Prices
Wireless Charger
Pad/Stand
Phone; Tablet; Amazon Kindle; Headphones; Watch
 
USB
9V DC
 
 
USB MICRO-B (FEMALE)
 
 
 
 
 
 
5V/1A (5W); 9V/1.1A (10W)
Yes
 
Red (Power, Fully Charged); Blue (Charging)
0
1A
1.1A
Wireless
10
5V/1A (5W); 9V/1.1A (10W)
WIRELESS CHARGING COIL
Qi Compatible; Quick Charge 3.0; Quick Charge 2.0
Black
 
4.12 x 4.12 x 0.50
Box
0.44
32 to 95°F (0 to 35°C)
-4 to 158°F (-20 to 70°C)
 
 
10% to 80% RH, Non-Condensing
5% to 95% RH, Non-Condensing
 
MICRO-USB B (FEMALE)
WIRELESS CHARGING COIL
No
 
Yes
Yes
No
Tested to CE, FCC, RoHS, REACH
2-year limited warranty
 
U280CQ01

Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder

More Info
Check Prices
Wireless Charger
Pad/Stand
Phone; Tablet; Amazon Kindle; Headphones; Watch
Y
Wireless
12V DC
USB Type-C
5-12V
USB-C (FEMALE)
1.5-2A
4.764
12.1
0.397
0.121
USB-A to USB-C cable provided
5W/7.5W/10W/15W
Yes
 
Power Connection (Blue)
1
2A
2A
Wireless
15
5W/7.5W/10W/15W
WIRELESS CHARGING COIL
Qi Compatible
Black
ABS, PVC
2.894 x 4.764 x 2.047
Box
 
0 - 40 °C (32 - 104 °F)
-10 - 50 °C (14 - 122 °F)
10% - 80%, NON-CONDENSING
15W, 10W, 7.5W, 5W
 
 
1
USB C (FEMALE)
WIRELESS CHARGING COIL
No
No
Yes
Yes
No
Tested to RoHS and REACH
2-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.