Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-W01-40C1

40W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A (MAX)
OUTPUT
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
40
Charging Method
USB
Charging Method Detail
Power Delivery 3.0
Charging Port Type
USB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
Charging Ports / Amps
(1) 3A
Compatible Devices
Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
1.476 x 1.437 x 1.583
Unit Packaging Type
Box
Unit Weight (lbs.)
0.146
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: 20V 2A (40W)
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-W01-50C1

50W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
100-240V, 1.5A (MAX)
OUTPUT
Overload Protection
Yes
BATTERY
 
POWER
Power Consumption (Watts)
50
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
50
Charging Method
USB
Charging Method Detail
Power Delivery 3.0
Charging Port Type
USB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.5A (50W)
Charging Ports / Amps
(1) 3A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
1.980 x 2.370 x 1.315
Unit Packaging Type
Box
Unit Weight (lbs.)
0.243
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: 20V 2.5A (50W)
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-W01-60C1-G

60W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
100-240V, 1.5A (MAX)
OUTPUT
Overload Protection
Yes
BATTERY
 
POWER
Power Consumption (Watts)
60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
60
Charging Method
USB
Charging Method Detail
Power Delivery 3.0
Charging Port Type
USB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 3A (45W), 20V 3A (60W)
Charging Ports / Amps
(1) 3A
 
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
2.110 x 1.574 x 1.433
Unit Packaging Type
Box
Unit Weight (lbs.)
0.243
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 %, RH Non-Condensing
Storage Humidity Range
5 to 95 %, RH Non-Condensing
Power Provided to Connected Device(s)
USB-C: 5V 3A (15W), 9V 3A (27W), 15V 3A (45W), 20V 3A (60W)
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
When output is short-circuited, the transmission switches to the intermittent detection mode
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.