Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


U322-003-BK

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m)

More Info
Check Prices
Black
PVC
VW-1
5.5MM
3
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U322-006-BK

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m)

More Info
Check Prices
Black
PVC
VW-1
5.5MM
6
72
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U322-010-BK

USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m)

More Info
Check Prices
Black
PVC
VW-1
5.5MM
10
120
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U326-003-BK

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)

More Info
Check Prices
Black
PVC
VW-1
5.5MM
3
36
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U326-006-BK

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)

More Info
Check Prices
Black
PVC
VW-1
5.5MM
6
72
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U326-010

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m)

More Info
Check Prices
Blue
PVC
VW-1
5.5MM
10
120
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U420-003

USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
Black
PVC
VW-1
4.5MM
3
36
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
USB C (MALE)
USB C (MALE)
Nickel
Gold
USB 3.1 Gen 1 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.