Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U324006BK

USB 3.0 SuperSpeed Extension Cable (AA M/F) Black, 6-ft

More Info
Check Prices
6
 
 
 
VW-1
5.5MM
Black
PVC
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
USB 3.0 (SuperSpeed); USB
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U32406NBK

USB 3.0 SuperSpeed Type-A Extension Cable (M/F), Black, 6 in.

More Info
Check Prices
0.5
6
15.24
 
VW-1
5.5MM
Black
PVC
 
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.0 (up to 5 Gbps)
USB 3.0 (SuperSpeed); USB
 
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U33005M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16 ft.)

More Info
Check Prices
16.4
 
 
Yes
VW-1
 
Black
ABS, PVC
Polybag
0.55
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
10% to 90 % RH, Non-Condensing
0.85 BTU/Hr
0.25
Up to 0.77A
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (SuperSpeed); USB
No
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U33010M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 10M (33 ft.)

More Info
Check Prices
32.8
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
USB 3.0 (SuperSpeed); USB
 
 
RoHS Compliant
3-year limited warranty
U33020M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 20 m (65 ft.)

More Info
Check Prices
65.6
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
USB 3.0 (SuperSpeed); USB
 
 
RoHS Compliant
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.