Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


U325000KPABK

USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

 
Black
9.00 x 0.50 x 7.00
0.03
USB 3.0 A (FEMALE)
USB 3.0 A (FEMALE)
USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
 
Lifetime limited warranty
U325000KPBK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

 
Black
9.00 x 0.50 x 7.00
0.03
USB 3.0 A (FEMALE)
USB 3.0 A (FEMALE)
USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
 
Lifetime limited warranty
U325001KPABK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

1
Black
9.00 x 0.50 x 7.00
0.30
USB 3.0 A (FEMALE)
USB 3.0 A (FEMALE)
USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
RoHS compliant
Lifetime limited warranty
U324001KPABK

USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.

1
Black
0.25 x 6.90 x 9.75
0.09
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
RoHS compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.