Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U330-05M-C2A

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-A (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
 
INPUT
Voltage Compatibility (VDC)
5V
Bus Powered
Yes
POWER
DC Barrel Plug
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Blue LED (Power)
PHYSICAL
Material of Construction
Aluminum, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
16.4
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.51
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 0.77A
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
 
PORT EXPANSION
 
U330-05M-C2C

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-C (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
Country/Region
Global
INPUT
Voltage Compatibility (VDC)
5V
Bus Powered
Yes
POWER
DC Barrel Plug
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Capable of daisychaining up to four total U330-05M-C2C units together to a total length of 65-ft. (20 meters)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Blue LED (Power)
PHYSICAL
Material of Construction
Aluminum, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
16.4
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.51
Cable Jacket Material
LDPE; PVC
Cable Length (in.)
196.8
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 0.77A
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
USB Extension Support
Yes
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.