Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A; 5 ft.
 
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Side B - Connector 2
40 POS. SOCKET (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
INPUT
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
U338-000-SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
 
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
INPUT
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
U338-06N-SATA-B

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
POWER
 
Power Consumption (Watts)
5
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
 
Number of Ports
1
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.512 x 2.795 x 0.709
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.05
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr
INPUT
Bus Powered
Yes
Product Length (in.)
6
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Read, Write, Power)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
Power Consumption (Watts)
24
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
 
Number of Ports
1
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
Unit Dimensions (hwd / in.)
2.283 x 5.118 x 2.992
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
81.9 BTU/Hr
INPUT
Bus Powered
No
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); Blue (Read, Write)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.