Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
24
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); Blue (Read, Write)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
2.283 x 5.118 x 2.992
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
 
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
81.9 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
36
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(2) 22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Read, Write, Power); Blue (Clone)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
2.441 x 6.024 x 4.370
Unit Packaging Type
Box
Unit Weight (lbs.)
0.9
 
 
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
122.8 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U357-002

2 Bay RAID Enclosure, SuperSpeed USB 5Gbps, Fan Cooled, For 3.5" and 2.5" drives

More Info
OVERVIEW
Technology
SATA/eSATA
Drives Supported
2
Accessory Type
Hard Drive Enclosure
INPUT
 
 
 
 
 
 
 
POWER
 
AC Adapter
Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 4A
 
 
CONNECTIONS
 
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(2) 22 PIN SATA + POWER (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
4.500 x 8.900 x 5.300
 
Unit Weight (lbs.)
3.50
 
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
Drives Supported
2.5" HDD and SSD
 
INPUT
 
 
 
 
 
 
Bus Powered
Yes
POWER
 
 
 
Power Consumption (Watts)
5.00
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Read, Write, Power)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.591 x 4.764 x 3.071
Unit Packaging Type
Box
Unit Weight (lbs.)
0.11
Cable Jacket Color
Black
Cable Length (ft.)
0.2
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.