Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


U342DHG402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

More Info
Check Prices
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.8A
5V / 4A
6
OD: 4.75 x 1.7 x 9.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; RoHS
 
 
Blue (Power), Green (USB)
Black
ABS
1.2 x 7.4 x 3 (Base is 2.8 x 5)
Box
1.30
 
32 to 104 F (0 to 40 C)
14 to 176 F (-10 to 80 C)
0% to 90 RH, Non-Condensing
15.4 BTU/Hr
4.5
5V 1.5A (7.5W) Output per BC 1.2 USB Port, 5V 0.9A (4.5W) Output per USB 3.0 Port, 5V 0.5A (2.5W) Output per USB A Ports
1Gbps
802.3az
9
USB 3.0 A (MALE)
HDMI (FEMALE)
(2) USB 3.0 A (FEMALE)
DVI-I (FEMALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
(2) 3.5MM (FEMALE)
Nickel
2048 x 1152 @60Hz
1.3
1.3
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
Yes
Yes
Yes
Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U342SHG001

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

More Info
Check Prices
 
 
 
 
 
 
 
Yes
5.00
 
Black
PC, ABS
0.67 x 4.9 x 2.1
Box
0.41
VW-1
50 to 104 F (10 to 40 C)
-4 to 158 F (-20 to 70 C)
0% to 90 RH, Non-Condensing
15.4 BTU/Hr
4.5
5V 0.9A (4.5W) Output per USB Port
1Gbps
802.3az
4
USB 3.0 A (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
HD15 (FEMALE)
RJ45 (FEMALE)
 
 
Nickel
2048 x 1152 @60Hz
1.3
1.3
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
Yes
Yes
 
Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U344001HD4K

USB 3.0 SuperSpeed to 4K HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM

More Info
Check Prices
 
 
 
 
 
 
 
Yes
 
 
Black
ABS
0.6 x 3.2 x 1.8
Box
0.10
VW-1
32° to 104° F (0° to 40° C)
-4° to 158° F -(20° to 70° C)
0% to 85% RH, Non-Condensing
 
 
 
 
 
1
USB 3.0 A (MALE)
HDMI (FEMALE)
 
 
 
 
 
Nickel
3840 x 2160 (4K x 2K) @30Hz
1.4
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
 
 
 
HDMI; USB; USB 3.0 (SuperSpeed)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U344001HDMIR

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 (SuperSpeed); HDMI; USB
 
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.