Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U342SHG001

USB Dock - HDMI, VGA, USB 3.2 Gen 1, USB-A Hub Port, Gigabit Ethernet

More Info
Check Prices
Hub
USB A (MALE)
No
No
0
Yes
5.00
VW-1
Black
PC, ABS
0.67 x 4.9 x 2.1
Box
0.41
50 to 104 F (10 to 40 C)
-4 to 158 F (-20 to 70 C)
0% to 90 RH, Non-Condensing
15.4 BTU/Hr
4.5
5V 0.9A (4.5W) Output per USB Port
802.3az
4
USB 3.0 A (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
HD15 (FEMALE)
RJ45 (FEMALE)
Nickel
2048 x 1152 @60Hz
1.3
1.3
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
Yes
Yes
Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U344001HD4K

USB 3.0 SuperSpeed to 4K HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM

More Info
Check Prices
 
 
 
 
 
Yes
 
VW-1
Black
ABS
0.6 x 3.2 x 1.8
Box
0.10
32° to 104° F (0° to 40° C)
-4° to 158° F -(20° to 70° C)
0% to 85% RH, Non-Condensing
 
 
 
 
1
USB 3.0 A (MALE)
HDMI (FEMALE)
 
 
 
Nickel
3840 x 2160 (4K x 2K) @30Hz
1.4
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Yes
 
 
HDMI; USB; USB 3.0 (SuperSpeed)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U344001HDMIR

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

More Info
Check Prices
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 (SuperSpeed); HDMI; USB
 
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.