Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U352-000-SD-R

USB 3.0 Memory Card Reader/Writer - SDXC, SD, SDSC, SDHC, SDHC I, SuperSpeed

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
SD (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
U352-06N-SD

USB 3.2 Gen 1 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
USB
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
MICRO SD (FEMALE); SD (FEMALE)
 
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
Driver Required
No
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
SD (FEMALE)
Number of Ports
2
Side A - Connector 2
USB C (MALE)
Side B - Connector 2
MICRO SD (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
0.430 x 2.900 x 0.790
Material of Construction
ABS
Cable Length (ft.)
0
Unit Packaging Type
Box
Unit Weight (lbs.)
0.03
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
Driver Required
No
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
INPUT
Bus Powered
Yes
Product Length (in.)
2.9
Product Length (cm.)
7.37
Product Length (ft.)
0.24
Product Length (m)
0.07
BATTERY
Battery Charging (5V/1.5A Port)
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power/Data)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.