Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U359-002

2-Port USB 3.x (5Gbps) Peripheral Sharing Switch

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
USB A (FEMALE)
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
(2) USB 3.0 B (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Display Control)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
2.800 x 2.200 x 0.800
Unit Packaging Type
Box
Unit Weight (lbs.)
0.01
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Operating Humidity Range
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Port Selection
Pushbutton
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
 
 
CHARGING
 
 
 
U359-004

4-Port USB 3.x (5Gbps) Peripheral Sharing Switch

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
USB A (FEMALE)
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
(4) USB 3.0 B (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Display Control)
PHYSICAL
Color
Black
Material of Construction
Metal
Unit Dimensions (hwd / in.)
2.600 x 3.900 x 0.800
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Operating Humidity Range
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Port Selection
Pushbutton
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
 
 
CHARGING
 
 
 
U360-004-2F

4-Port USB 3.x (5Gbps) Hub for Data and USB Charging - USB-A, 2.4A Charging

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB A (MALE)
Product Type
Hub
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
3.622
Product Length (cm.)
9.2
Product Length (ft.)
0.301
Product Length (m)
0.092
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
PHYSICAL
Color
Black
Material of Construction
ABS, PBT
Unit Dimensions (hwd / in.)
0.850 x 3.620 x 2.010
Unit Packaging Type
Box
Unit Weight (lbs.)
0.7716
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
 
 
Relative Humidity
20% to 80% RH, Non-Condensing
Power Provided to Connected Device(s)
0.9A (Bus-Powered), 1.5A (connected to external PSU)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
External Power Supply Certifications
FCC; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Support
Yes
 
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
Charging Ports Details
All four ports up to a maximum of 3.5A total at any one time.
Charging Ports / Amps
(4) 1.5A
U360-004-IND

4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB A (MALE)
Product Type
Hub
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 B (FEMALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4)
PHYSICAL
Color
Black
Material of Construction
Metal
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.73
Included Mounting Accessories
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
 
Relative Humidity
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
BTUs
62.4 BTU/Hr
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Driver Required
No
Over Current Protection
Yes
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Source Type
USB
 
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
Power Consumption (Watts)
18.3
CHARGING
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.