Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U223-004-IND

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Country/Region
Global
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
POWER
Power Source Type
3-Pin Terminal Block
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
2.50
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Yes
Total Number of Ports
5
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
8.5 BTU/Hr
Power Provided to Connected Device(s)
5V 0.5A (2.5W) Output per USB Port
ESD Protection
±15 kV ESD Immunity
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Mounting Accessory Included
Yes
Driver Required
No
DIN Mountable
Yes
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
U223-004-IND-1

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
 
Host Connector
USB A (MALE)
VIDEO
 
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
INPUT
 
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
 
 
 
 
 
POWER
 
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Included Mounting Accessories
Yes
 
Unit Dimensions (hwd / in.)
1.260 x 3.150 x 6.220
Unit Packaging Type
Box
Unit Weight (lbs.)
0.70
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5 - 90 % RH, NON-CONDENSING
 
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
NOM (Mexico)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (POWER, 1, 2, 3, 4)
CHARGING
 
 
 
U360-004-2F

4-Port USB 3.x (5Gbps) Hub for Data and USB Charging - USB-A, 2.4A Charging

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
 
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
3.622
Product Length (cm.)
9.2
Product Length (ft.)
0.301
Product Length (m)
0.092
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
 
USB Power Delivery (PD) Charging Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
ABS, PBT
 
 
Unit Dimensions (hwd / in.)
0.850 x 3.620 x 2.010
Unit Packaging Type
Box
Unit Weight (lbs.)
0.7716
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
Power Provided to Connected Device(s)
0.9A (Bus-Powered), 1.5A (connected to external PSU)
 
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
 
External Power Supply Certifications
FCC; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
Charging Ports Details
All four ports up to a maximum of 3.5A total at any one time.
Charging Ports / Amps
(4) 1.5A

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.