Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U360-004-4A-AL

4-Port Slim Portable USB-A Hub - USB 3.x (5Gbps), Aluminum Housing

More Info
Check Prices
OVERVIEW
Product Type
Hub
Device Compatibility
Chromebook; Computer; Laptop
Technology
USB 3.x
Country/Region
Global
Host Connector
USB A (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
8.5
Product Length (cm.)
21.6
Product Length (ft.)
0.71
Product Length (m)
0.22
 
 
 
 
 
 
 
 
POWER
Power Source Type
USB
USB Power Delivery (PD) Charging Support
No
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Blue - Power
PHYSICAL
Color
Black
Material of Construction
Aluminum
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0mm
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Total Number of Ports
4
Unit Dimensions (hwd / in.)
1.600 x 2.400 x 0.400
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 167°F (-10° to 75°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
(4) 5 Gbps
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 
 
 
 
BATTERY
 
U360-004-IND

4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
Technology
USB 3.x
 
Host Connector
USB A (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
POWER
Power Source Type
USB
 
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
18.3
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 B (FEMALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4)
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.73
Included Mounting Accessories
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
62.4 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Driver Required
No
Over Current Protection
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 
 
 
 
BATTERY
 
U360-004-R

4-Port USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
Technology
USB 3.x
 
Host Connector
USB A (MALE)
VIDEO
 
 
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
No
 
 
 
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
 
POWER
Power Source Type
AC Adapter
 
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
0.7
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Output Power Capacity (Amps)
1.50
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.000 x 4.000 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
Charging Amps per Port
1.5
 
 
BATTERY
 
U360-004-SLIM

4-Port Ultra-Slim Portable USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
Technology
USB 3.x
 
Host Connector
USB A (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.304
 
 
 
 
 
 
 
 
POWER
Power Source Type
USB
 
 
Power Consumption (Watts)
0.70
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
Side B - Connector 2
MICRO-USB B (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W)
 
 
Charging Ports / Amps
(4) 1.5A
 
BATTERY
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.