Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U360-004-AL

4-Port Portable USB 3.x (5Gbps) Mini Hub, Aluminum

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
14.4
Product Length (cm.)
36.57
Product Length (ft.)
1.2
Product Length (m)
0.36
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Consumption (Watts)
0.7
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
Connector Plating
Nickel
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports Details

USB ports can provide up to 1.5A for charging mobile devices

Charging Ports / Amps
(4) 1.5A
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Cable Jacket Material
TPE
Included Mounting Accessories
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.16
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
14° to 167°F (-10° to 75°C)
Relative Humidity
0% to 85% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
U360-004-MINI

4-Port Portable USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
16.8
Product Length (cm.)
42.67
Product Length (ft.)
1.4
Product Length (m)
0.426
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Consumption (Watts)
0.77
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
 
Connector Plating
Nickel
CHARGING
 
 
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
Plastic
 
Included Mounting Accessories
No
Unit Dimensions (hwd / in.)
0.750 x 3.500 x 2.250
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.6 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
U360-004-R

4-Port USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
 
 
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
No
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
0.7
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Output Power Capacity (Amps)
1.50
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
 
Connector Plating
Nickel
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
 
Charging Amps per Port
1.5
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
Unit Dimensions (hwd / in.)
1.000 x 4.000 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
U360-004-SLIM

4-Port Ultra-Slim Portable USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.304
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Consumption (Watts)
0.70
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
Connector Plating
Nickel
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W)
 
Charging Ports / Amps
(4) 1.5A
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Material
TPE
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.