Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U360-004-MINI

4-Port Portable USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
16.8
Product Length (cm.)
42.67
Product Length (ft.)
1.4
Product Length (m)
0.426
 
 
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Consumption (Watts)
0.77
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Included Mounting Accessories
No
Unit Dimensions (hwd / in.)
0.750 x 3.500 x 2.250
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.6 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
 
 
 
STORAGE
 
 
BATTERY
 
NETWORK
 
COMMUNICATIONS
 
 
U360-007

7-Port USB 3.x (5Gbps) Hub with 1.5A Charging

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
No
Product Length (in.)
6.102
Product Length (cm.)
15.5
Product Length (ft.)
0.508
Product Length (m)
0.155
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
1.4
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(7) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
Unit Dimensions (hwd / in.)
0.875 x 5.500 x 2.875
Unit Packaging Type
Box
Unit Weight (lbs.)
0.00
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
4.8 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
Over Current Protection
2.93A
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; EAC (Belarus, Kazakhstan, Russia); WEEE; FCC (USA)
External Power Supply Certifications
cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
Charging Ports / Amps
(1) 2A
 
 
 
 
 
STORAGE
 
 
BATTERY
 
NETWORK
 
COMMUNICATIONS
 
 
U360-412

6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(6) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0
INPUT
 
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
1.6
AC Adapter
Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Connector Plating
Nickel
Side B - Connector 2
(5) USB A (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
Unit Dimensions (hwd / in.)
0.900 x 4.000 x 2.400
Unit Packaging Type
Box
Unit Weight (lbs.)
0.18
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
5.5 BTU/Hr
Power Provided to Connected Device(s)
5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
6
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green - Power
CHARGING
Charging Ports
USB-A: 2A
Charging Ports / Amps
(1) 2A
Charging Ports Details
Dedicated charging port
 
 
 
 
STORAGE
 
 
BATTERY
 
NETWORK
 
COMMUNICATIONS
 
 
U460-002-2AM-C

USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Number of Monitors Supported
1
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
 
 
 
 
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
POWER
 
Power Consumption (Watts)
2
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Connector Plating
Nickel
Side B - Connector 2
USB C (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE)
Side B - Connector 4
SD (FEMALE)
 
 
 
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Rating
VW-1
 
Unit Dimensions (hwd / in.)
0.430 x 3.700 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9 mm
Wire Gauge (AWG)
28/34
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
6.8 BTU/Hr
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output USB-A port, Up to 20V 3A (60W) Input (USB-C)
Operating Humidity Range
10 - 85 % RH, Non-Condensing
Storage Humidity Range
5 - 90 % RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
Data Transfer Rate
5 Gbps
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
 
Total Charging Watts
60
 
 
 
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)
BATTERY
Battery Charging (5V/1.5A Port)
Yes
NETWORK
 
COMMUNICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.