Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U360-007-IND

7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
 
 
 
POWER
Power Source Type
USB
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
32.4
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(7) USB 3.0 A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4, 5, 6, 7)
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Included Mounting Accessories
Yes
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
110.6 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 
U360-010

10-Port USB 3.0 SuperSpeed Hub with USB Charging

More Info
OVERVIEW
Product Type
Hub
Technology
USB 2.0 (High Speed)
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(10) USB A (FEMALE)
Data Ports Details
(10) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
5V / 4A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
4.566
Product Length (cm.)
11.59
Product Length (ft.)
0.38
Product Length (m)
0.115
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
POWER
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A Max / Output: 5V, 4A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
3.3
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
10
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
(10) USB 3.0 A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
PHYSICAL
Color
Black
Material of Construction
ABS
 
Unit Dimensions (hwd / in.)
0.870 x 4.600 x 2.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.82
ENVIRONMENTAL
Operating Temperature Range
41 to 104 F (5 to 40 C)
Storage Temperature Range
32 to 149 F (0 to 65 C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
11.36 BTU/Hr
Power Provided to Connected Device(s)
USB Only: 2.4A shared between all ports; Power Supply Only: 4.5A shared between all ports
FEATURES & SPECIFICATIONS
Over Current Protection
Y
 
 
USB Specification
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
 
 
External Power Supply Certifications
CE; FCC; GS; RoHS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
Charging Ports / Amps
2.4A
U360-010-IND

10-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(10) USB A (FEMALE)
Data Ports Details
(10) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
7.913
Product Length (cm.)
20.1
Product Length (ft.)
0.659
Product Length (m)
0.201
 
 
 
POWER
Power Source Type
USB
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 9-40V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
51.3
USB Power Delivery (PD) Charging Support
No
Power Consumption Detail
1.33-51.3 W
CONNECTIONS
Number of Ports
10
Side A - Connector 1
USB 3.0 B (MALE)
Side B - Connector 1
(10) USB 3.0 A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Yes
Unit Dimensions (hwd / in.)
1.300 x 7.900 x 3.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.95
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
4.55-175.2 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
10
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.