Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U420-003

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (ft.)
3
Cable Length (in.)
36
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U428-003

USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB 3.0 A (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (ft.)
3
Cable Length (in.)
36
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.