Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U428-003-G2

USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

3
36
VW-1
4.5MM
Black
PVC
9.00 x 7.00 x 0.50
0.12
 
30/24
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10 to 85% RH, Non-Condensing
USB 3.0 A (MALE)
USB C (MALE)
Nickel
Gold
USB 3.1 Gen 2 (up to 10 Gbps)
USB
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U050-003-COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.

3
 
 
 
Black
 
0.50 x 7.00 x 9.00
0.06
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
U050-003

USB 2.0 A to Micro-B Cable (M/M), 3 ft.

3
 
 
 
Black
 
9.00 x 7.00 x 0.50
0.08
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
M100-004COIL-BK

USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.

4
 
VW-1
3.8mm
Black
PVC
4.57 x 2.40 x 0.91
0.05
Box
24 Power Pair / 28 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-003-BK

USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)

3
 
VW-1
2.8mm
Black
PVC
0.91 x 4.57 x 2.36
0.05
Box
24 Power Pair / 30 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-003-WH

USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)

3
 
VW-1
2.8mm
White
PVC
4.57 x 2.36 x 0.05
0.05
Box
24 Power Pair / 30 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
UR050-001-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.

1
 
 
 
Black
 
9.00 x 7.00 x 0.50
0.09
 
28/24
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
UR050-001-24-10

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.

1
 
 
 
Black
 
12.60 x 1.00 x 9.85
0.40
 
28/24
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.