Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U420-C03-G2-5A

USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.2 mm
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Packaging Type
Polybag
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
10% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
 
STANDARDS & COMPLIANCE
Product Certifications
USB-IF
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
U428-003-G2

USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
Device Compatibility
Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5MM
Cable Length (ft.)
3
Cable Length (in.)
36
 
Cable Jacket Material
PVC
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
10 to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
10 Gbps
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.