Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U428C6NF

USB-C to USB-A Adapter (M/F), USB 3.1 Gen 1 (5 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 6-in. (15.24 cm)

More Info
Check Prices
USB 3.1 (Gen 1); USB
0.5
6
4.5 mm
VW-1
Black
PVC
Polybag
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
10% to 85% RH, Non-Condensing
 
 
USB C (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.1 Gen 1 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH, USB-IF
Lifetime limited warranty
U42806NF

USB-C to USB-A Adapter (M/F), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6-in. (15.24 cm)

More Info
Check Prices
USB 3.1 (Gen 1); USB
0.5
6
4.5MM
VW-1
Black
PVC
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB C (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.1 Gen 1 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U42806NFCRA

USB-C to USB-A Adapter (M/F), Right-Angle C, USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6-in. (15.24 cm)

More Info
Check Prices
USB 3.1 (Gen 1); USB
0.5
6
4.5 mm
VW-1
Black
PVC
Polybag
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
USB C (MALE) - RIGHT ANGLE
USB 3.0 A (FEMALE)
Nickel
Gold
USB 3.1 Gen 1 (up to 5 Gbps)
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.