Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


U436-06N-G-C

USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m.)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.9
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
CHARGING
Total Charging Watts
60
Charging Ports / Amps
3A
 
 
 
 
 
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.57 x 1.6 x 1.58
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 158 F (0 to 70 C)
Storage Temperature Range
14 to 158 F (-10 to 70 C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
3.1 BTU/Hr
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
Recommended Category Cable
Cat5/5e/6 Cables
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
 
 
 
U444-06N-H4-C

USB-C to HDMI Adapter with PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Technology
HDMI
Product Type
USB-C Multiport Adapter
Host Connector
USB C (MALE)
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
20V/3A; 60W
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
60
Charging Ports / Amps
3A
Number of Charging Ports
1
Total Charging Amps
3
Charging Port Type
USB C (FEMALE)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
PHYSICAL
Color
White
Material of Construction
PVC, ABS
 
Unit Dimensions (hwd / in.)
0.45 x 1.7 x 1.57
Unit Packaging Type
Box
Unit Weight (lbs.)
0.06
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
28 AWG + 34 AWG
Number of Displays
1
ENVIRONMENTAL
Operating Temperature Range
32 to 113 F (0 to 45 C)
Storage Temperature Range
14 to 158 F (-10 to 70 C)
 
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non- Condensing
COMMUNICATIONS
 
 
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
Connector Plating
Nickel
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
HDCP Specification
1.4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4; DisplayPort 1.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30 HZ
3D Video Supported
Yes
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.