Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


U439-001

USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible

More Info
Where To Buy
USB 3.1 (Gen 1); SATA/eSATA; USB
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 4.9 ft.
Black
3
 
Polycarbonate, ABS
2.4 x 3 x 5.4
Box
1.1
USB C (MALE)
22 PIN SATA + POWER (FEMALE)
1
Nickel
Tested to FCC, RoHS, REACH
3-year limited warranty
100; 110; 120; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
No
100-240V / 50/60Hz / 0.6A
12V / 2A
5
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
Blue (Connection)
-4 to 158 F (-20 to 70 C)
-4 to 185 F (-20 to 85 C)
20% to 80% RH, Non-Condensing
2.4 BTU/Hr
0.7
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
P950-36I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm)

More Info
Check Prices
SATA/eSATA
 
Black
3
36
 
 
 
 
7 PIN ESATA (MALE)
7 PIN ESATA (MALE)
 
 
ROHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
S506-003

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3 ft. (0.91 m)

More Info
Check Prices
SAS; Ribbon/Internal
 
Black
3
 
 
 
 
 
SFF-8087
SFF-8087
 
 
ROHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
S510-003

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)

More Info
Check Prices
SAS; Ribbon/Internal
 
Black
3
 
 
 
 
 
SFF-8087
SFF-8484
 
 
ROHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.