Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Network Cables & Adapters Compare Remove

U444-06N-VGUB-C

USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black

Digital Signage & Audio/Video Compare Remove

U442-DOCK13-S

USB-C Dock, 4K HDMI, Gbe, USB-A Port, USB-C Port

U444-06N-DP-C

USB-C to Displayport 4K 60Hz Adapter with PD Charging

USB, Lightning & FireWire Compare Remove

U280-004-WS3C1

4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports

U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

U280-C02-C1A1

Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089

U280-W02-A1C1

Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.