Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U442-DOCK16-B

USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
HDMI; Stereo Audio; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
3
Video Ports
MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
Mini DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
HDMI/mDP: 4096 x 2160 @30Hz; VGA: 1920 x 1080 @60Hz
Extended Mode
Yes
Extended Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Mirror Mode
Yes
Mirror Mode Details
1x HDMI (4K 30Hz) + 1x VGA (1080p 60Hz)
1x Mini DP (4K 30Hz) + 1x VGA (1080p 60Hz)
1x HDMI (4K 30Hz) + 1x Mini DP (4K 30Hz)
1x HDMI (1080p 60Hz) + 1x Mini DP (1080p 60Hz) + 1x VGA (1600x900 60Hz)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
 
 
 
CONNECTIONS
Number of Ports
7
Dock Connectors
VGA, HDMI, Mini DisplayPort, (2) USB-A 3.0, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE); USB C (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
Charging Ports / Amps
(1) 3A
 
 
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
1.310 x 3.860 x 0.450
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 20V/3A (60W), USB2.0-A: 5V/0.5A (2.5W)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
No
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat6 Cables
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
U442-DOCK21-B

USB-C Dock, Dual Display - 5K 60 Hz DP, 4K 60 Hz HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, 85W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
2
Video Ports
(2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 2.0
Resolutions Supported
DisplayPort (Single): 4K 60Hz (4096 x 2160)
DisplayPort (Dual): 5K 60Hz (5120 x 2880)
HDMI (Dual & Single): 4K 60Hz (4096 x 2160)
Max Supported Video Resolution
Dual DP: 5120 x 2880@60Hz; Single DP: 4096 x 2160@60Hz; Dual/Single HDMI: 4096 x 2160@60Hz; DP/HDMI: 4096 x 2160@60Hz
Extended Mode
Yes
Extended Mode Details
  • 2x DisplayPort (5K 60Hz)
  • 2x HDMI (4K 60Hz )
  • 1x DisplayPort (4K 60Hz) + 1x HDMI (4K 60Hz)
Mirror Mode
Yes
Mirror Mode Details
  • 2x DisplayPort (5K 60Hz)
  • 2x HDMI (4K 60Hz )
  • 1x DisplayPort (4K 60Hz) + 1x HDMI (4K 60Hz)
 
HDR Support
No
 
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K)
3D Video Supported
Yes
 
 
 
 
 
DATA
Data Ports
(1) USB C (FEMALE); (5) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (5) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.8A
AC Power Adapter Output Specs (V / A)
20V / 6.75A
AC Power Adapter Cord Length (ft.)
5.25
AC Power Adapter Cord Length (m)
1.6
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100–240V, 50/60 Hz, 1.8A; Output: 20V, 6.75A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.00
Output Volt/Amp (from external power supply)
20V/6.75A
 
CONNECTIONS
Number of Ports
15
Dock Connectors
USB-C, USB-C PD Charging, (4) USB-A 3.2 Gen1, USB-A 3.2 Gen1 BC 1.2, (2) DisplayPort, (2) HDMI, (2) 3.5mm, RJ45
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
(2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE)
Side B - Connector 2
(5) USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Ports
1
Ports Detail
  • RJ45 port supports true 10/100/1000 Mbps (Gigabit) network speeds
Side B - Connector 4
(2) 3.5MM (FEMALE)
Side B - Connector 5
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Blue), USB Connection (Green)
CHARGING
Total Charging Watts
100
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 2.0)
Charging Ports / Amps
(4) 0.9A; (2) 1.5A; 2.4A
Number of Charging Ports
6
Charging Port Type
(5) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
  • (4) USB-A ports support 5V/0.9A (4.5W) charging
  • (1) USB-A port supports 5V/1.5A (7.5W) charging and Apple Charging 5V/2.4A (12A)
  • (1) USB-C port supports 5V/1.5A (7.5W) charging
  • Charge host with PD 2.0 charging (5/9/15V, 3A; 20V/4.25A) up to 85W
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
9.840 x 3.240 x 1.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.86
Cable Outer Diameter (OD)
5.0mm
Cable Length (ft.)
3.28
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
20% to 80% RH, Non-Condensing
Storage Humidity Range
20% to 80% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 20V/4.25A (85W),USB3.0-A Ports: 5V/0.9A (4.5W), USB3.0-A Fast Charging Port: 5V/1.5A (7.5W); USB-C: 5V/1.5A (7.5W)
Relative Humidity
20% to 80% RH, Non-Condensing
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Displayport Specification
1.2
 
Driver Required
Yes
Recommended Category Cable
Cat6 Cables
Multi-Resolution Support
Yes
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; REACH; FCC (USA)
External Power Supply Certifications
CE; GS; UL; cUL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

Audio Specification
2.1 Channel Surround Sound, TRRS
U442-DOCK4-S

USB-C Dock, Triple Display - 4K HDMI/DisplayPort, VGA, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, 100W PD Charging - Thunderbolt 3, Silver

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
Host Connector
USB C (MALE)
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch
Country/Region
North America
VIDEO
Number of Monitors Supported
3
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4; DisplayPort 1.4
Resolutions Supported
DisplayPort: 4K 30Hz (3840 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended Mode
Yes
Extended Mode Details

Supports single, double and triple display video outputs from a Windows PC that supports MST:

- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)

- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)

Note: Some host PC's only support up to 3 displays total. If necessary the display of the host PC should be turned off in order to support the three connected displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.

Mirror Mode
Yes
Mirror Mode Details

Supports single, double and triple display video outputs from a Windows PC that supports MST:

- Dual Display: HDMI (up to 1920 x 1080 @ 60 Hz) + VGA (up to 1920 x 1200 @ 60 Hz), HDMI (up to 1920 x 1080 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz), or VGA (up to 1920 x 1200 @ 60 Hz) + DisplayPort (up to 1920 x 1080 @ 60 Hz)

- Triple Display: Supports 3 displays under MST mode. Displays share max 10.8 Gbps bandwidth (ex: x1 display at 1080p/60Hz + dual 720p/60Hz)

Note: Some host PC's only support up to 3 displays total. If necessary the display to the host PC should be turned off in order to support the three external displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one.

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 3840x2160 (4K)
3D Video Supported
Yes
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(1) USB C (FEMALE); (4) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.8A
AC Power Adapter Output Specs (V / A)
20V / 3.6A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
Input Cord Gauge (AWG)
32
Power Source
AC Adapter with detachable power cord
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100–240V, 50/60 Hz, 1.8A; Max Output: 20V, 3.6A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
AC Plug Type
NEMA 1-15P
CONNECTIONS
Number of Ports
12
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(4) USB A (FEMALE)
Ports
1
Ports Detail

RJ45 port supports true 10/100/1000 Mbps Ethernet network speeds

Side B - Connector 4
(2) 3.5MM (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A; 5A
 
 
 
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
Color
Silver
Material of Construction
Aluminum, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.870 x 7.800 x 3.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.94
Cable Outer Diameter (OD)
4.5mm
Cable Length (ft.)
1
Cable Jacket Color
White
Cable Jacket Material
PVC
Wire Gauge (AWG)
32
Cable Length (in.)
12
Total Number of Ports
12
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W), USB-C PD: 20V/5W (100W)
 
BTUs
34.1 BTU/Hr
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
Ethernet Support
Yes
 
 
 
 
 
Displayport Specification
1.2
HDCP Specification
1.4
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
Overvoltage Protection
No
Over Current Protection
N
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
FCC Part 15 Class B (USA); WEEE
External Power Supply Certifications
CE; RoHS; UL; cUL
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Two 3.5mm audio jacks provide access to a speaker, microphone or headphones

 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.