Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-003-H

USB-C to HDMI Active Adapter Cable (M/M), 4K, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
 
INPUT
Bus Powered
Yes
Product Length (in.)
36
Product Length (cm.)
91.44
Product Length (ft.)
3
Product Length (m)
0.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
1.000 x 7.000 x 9.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.15
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-003-H4K6BE

USB-C to HDMI Adapter Cable (M/M), 4K 60 Hz, 4:4:4, Thunderbolt 3 Compatible, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
VIDEO
Max Supported Video Resolution
HDMI: 3840 x 2160, Including 4096 x 2160, (4K x 2K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
 
 
 
Unit Weight (lbs.)
0.15
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/32/26
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-003-H4K6BM

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, 4:4:4, HDCP 2.2, Mid-Cable Adapter, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
Unit Weight (lbs.)
0.15
Cable Outer Diameter (OD)
USB: 3.9mm; HDMI: 6.0mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-006-H4K6WE

USB-C to HDMI Adapter Cable (M/M), 4K 60 Hz, 4:4:4, Thunderbolt 3 Compatible, White, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
VIDEO
Max Supported Video Resolution
HDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
 
 
 
Unit Weight (lbs.)
0.22
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/32/26
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
HDCP Specification
1.4; 2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.