Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode
Yes
Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

HDR Support
No
3D Video Supported
No
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
No
 
AUDIO
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification
7.1 channel surround sound via HDMI port
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.8
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
4
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling.

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Quickly charge the host device with up to 20V/3A (60W) of power
  • USB-A port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
Charging Amps per Port
1.5; 3
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Charges host device with up to 20V 3A (60W); USB-A port quickly charges connected device with up to 5V/1.5A (7.5W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-HGUB-C

USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.3; HDCP 1.3
Resolutions Supported
HDMI: 1080P 60Hz (1920 x 1080)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
HDMI: 1920 X 1080 (1080P) @ 60HZ
 
Extended Mode
Yes
Extended Mode Details

Extend the desktop from your host computer to an HDMI monitor at video resolutions up to 1920 x 1080 (1080p) @ 60 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirror the video output from your host computer to an HDMI monitor at video resolutions up to 1920 x 1080 (1080p) @ 60 Hz

HDR Support
No
3D Video Supported
No
EDID Support
No
 
 
Max Supported Color Depth
30-bit Deep Color
AUDIO
 
 
 
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
Power Consumption (Watts)
2.60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
4
Ports
1
Ports Detail

Supports 10/100/1000 Mbps (Gigabit) Ethernet connection

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 Port = Green(Power), Orange (Data)
CHARGING
Number of Charging Ports
2
 
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • USB-A port supports fast charging up to 5V/1.5A (7.5W)
  • USB-C port supports PD charging up to 20V/3A (60W)
Charging Ports / Amps
1.5A; 3A
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Wire Gauge (AWG)
28+34
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/1.5A (7.5W); USB-C: PD Charging 20V/3A (60W)
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.3
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Multi-Resolution Support
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-HV4GUB

USB-C Multiport Adapter - 4K HDMI, VGA, USB 3.x (5Gbps) Hub Port, GbE, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE); VGA
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
 
Extended Mode
Yes
Extended Mode Details

A desktop can be extended to a single display (either HDMI or VGA) at the following resolutions:

  • 3840 x 2160 (4K) @ 30 Hz HDMI
  • 1920 x 1080p @ 60 Hz VGA
Mirror Mode
Yes
Mirror Mode Details

Video out can be mirrored on a single display (either HDMI or VGA) at the following resolutions:

  • 3840 x 2160 (4K) @ 30 Hz HDMI
  • 1920 x 1080p @ 60 Hz VGA
HDR Support
No
3D Video Supported
Yes
EDID Support
No
 
 
 
AUDIO
 
 
Audio Specification
7.1 channel surround sound via HDMI port
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
Power Consumption (Watts)
2.8
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
4
Ports
1
Ports Detail

10/100/1000 Mbps (Gigabit) Ethernet

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
 
Side B - Connector 5
DB15 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Connection), Orange (Activity)
CHARGING
 
 
 
 
 
Charging Ports Details

USB 3.2 Gen 1 port supports up to 900mA (0.9A) charging

Charging Ports / Amps
0.9A
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
 
 
Unit Dimensions (hwd / in.)
0.610 x 4.060 x 2.050
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Wire Gauge (AWG)
28/34
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Multi-Resolution Support
Yes
MST Support
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.