Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-DP8B

USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, Black, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported

7680 x 4320 @ 30 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K)
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
0.5
Cable Length (in.)
6
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.070
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Built-In Equalizer
Yes
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.2
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
POWER
 
U444-F5N-DP4K6

USB-C to DisplayPort Flat Adapter Cable (M/F), 4K 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
3D Video Supported
Yes
Mirror Mode
No
HDR Support
No
 
INPUT
Bus Powered
Yes
Product Length (in.)
5.3
Product Length (cm.)
13.5
Product Length (ft.)
0.44
Product Length (m)
0.135
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
Cable Jacket Material
TPE
 
 
Cable Length (ft.)
0.44
Cable Length (in.)
5
Number of Displays
1
Unit Packaging Type
Polybag
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
 
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2
HDCP Specification
2.0
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
POWER
 
U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
 
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 2.2; DisplayPort 1.2
Resolutions Supported
  • Supports single DisplayPort output up to 3840 x 2160 (4K x 2K) @ 60 Hz
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
4K @ 60 Hz
 
3D Video Supported
Yes
 
HDR Support
Yes
Chroma Sub Sampling
4:4:4
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
 
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
 
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS, PBT
 
 
 
 
 
 
Number of Displays
1
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.0192
Unit Dimensions (hwd / in.)
0.560 x 0.820 x 2.260
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0 to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
 
 
 
 
 
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Channel Surround Sound
POWER
USB Power Delivery (PD) Charging Support
No
U444-06N-DP4K6B

USB-C to Displayport 4K 60Hz Adapter, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
3D Video Supported
Yes
Mirror Mode
No
HDR Support
Yes
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.0mm
 
 
 
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
Unit Dimensions (hwd / in.)
0.550 x 1.800 x 1.100
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
5 to 90% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
Displayport Specification
1.3
HDCP Specification
2.2
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.