Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-F5N-DP4K6

USB-C to DisplayPort Flat Adapter Cable (M/F), 4K 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Host Connector
USB C (MALE)
Cable Type
Passive
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Mirror Mode
No
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
 
INPUT
Bus Powered
Yes
Product Length (in.)
5.3
Product Length (cm.)
13.5
Product Length (ft.)
0.44
Product Length (m)
0.135
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Length (ft.)
0.44
Cable Length (in.)
5
Number of Displays
1
Unit Packaging Type
Polybag
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
HDCP Specification
2.0
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
POWER
 
U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
 
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 2.2; DisplayPort 1.2
Resolutions Supported
  • Supports single DisplayPort output up to 3840 x 2160 (4K x 2K) @ 60 Hz
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
4K @ 60 Hz
 
 
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
 
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
ABS, PBT
 
 
 
 
Number of Displays
1
Unit Packaging Type
Polybag
Unit Dimensions (hwd / in.)
0.560 x 0.820 x 2.260
Unit Weight (lbs.)
0.0192
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0 to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Channel Surround Sound
POWER
USB Power Delivery (PD) Charging Support
No
U444-06N-DP4K6B

USB-C to Displayport 4K 60Hz Adapter, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
Host Connector
USB C (MALE)
 
VIDEO
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Mirror Mode
No
 
HDR Support
Yes
3D Video Supported
Yes
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
 
 
Number of Displays
1
Unit Packaging Type
Box
Unit Dimensions (hwd / in.)
0.550 x 1.800 x 1.100
Unit Weight (lbs.)
0.04
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
5 to 90% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.3
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.