Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
Cat5/5e; Cat6; DVI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1200 (1080p) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
 
 
 
AUDIO
Audio Specification
Pass-through audio
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Connected, Orange = Activity
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
1.5A; 3A
 
 
 
 
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.650 x 3.800 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.3 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-D-C

USB-C to DVI Adapter with PD Charging, White

More Info
Check Prices
OVERVIEW
 
Technology
DVI
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
 
Resolutions Supported

1920 x 1080 (1080P) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
HDR Support
No
 
 
AUDIO
Audio Specification
Pass-through audio
DATA
 
 
NETWORK
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
3A
Number of Charging Ports
1
Charging Method
AC
Charging Port Type
USB C (FEMALE)
Charging Amps per Port
3
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.550 x 2.300 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Number of Displays
1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
20V/3A (60W) Host PC Charging
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
HDCP Specification
1.2
Driver Required
No
Multi-Resolution Support
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-DB-C

USB-C to DVI Adapter with PD Charging, Black

More Info
Check Prices
OVERVIEW
 
Technology
DVI
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
 
Resolutions Supported

1920 x 1080 (1080p) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
HDR Support
No
 
 
AUDIO
 
DATA
 
 
NETWORK
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
3A / 2A / 1.5A
Number of Charging Ports
1
Charging Method
AC
Charging Port Type
USB C (FEMALE)
Charging Amps per Port
3
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.550 x 2.300 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Number of Displays
1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
HDCP Specification
1.2
Driver Required
No
Multi-Resolution Support
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-DU-C

USB-C to DVI Adapter with USB 3.x (5Gbps) Hub Port and PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
DVI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1080 (1080p) @ 60Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
 
 
 
AUDIO
 
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
1.2
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
60
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

20V/3A (60W) PD Charging

Charging Ports / Amps
1.5A; 3A
 
 
 
 
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.570 x 3.100 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.08
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
4.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.