Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
Cat5/5e; Cat6; DVI; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1200 (1080p) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
Pass-through audio
 
 
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Connected, Orange = Activity
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
1.5A; 3A
 
 
 
 
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.650 x 3.800 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.3 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
 
U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Tablet; Watch
Country/Region
Global
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

4K 30Hz (3840 x 2160)

Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Max Supported Color Depth
24-bit True Color
HDR Support
No
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
No
AUDIO
Audio Specification
7.1 channel surround sound via HDMI port
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.80
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Source Type
AC Adapter; Bus
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Connect to a wired Ethernet network at Gigabit speeds (10/100/1000Mbps).

Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Supports host device charging up to 20V/3A (60W)
  • USB-A Fast Charge port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
Number of Charging Ports
2
Total Charging Amps
3
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Amps per Port
1.5; 3
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C); 5V 1.5A (7.5W) USB-A
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Quick Charge Compliant
No
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.