Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-006-MDP

USB-C to Mini DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
72
Product Length (cm.)
182.88
Product Length (ft.)
6
Product Length (m)
1.83
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
MINI DISPLAYPORT (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.18
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
 
VIDEO
Max Supported Video Resolution
4K @ 60 Hz
HDR Support
Yes
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 2.2; DisplayPort 1.2
Resolutions Supported
  • Supports single DisplayPort output up to 3840 x 2160 (4K x 2K) @ 60 Hz
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
BATTERY
 
POWER
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
 
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
ABS, PBT
 
 
 
 
Unit Dimensions (hwd / in.)
0.560 x 0.820 x 2.260
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.0192
Number of Displays
1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
 
Relative Humidity
0 to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Channel Surround Sound
U444-06N-DP4K6B

USB-C to Displayport 4K 60Hz Adapter, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
3840x2160 (4K)
3D Video Supported
Yes
 
Mirror Mode
No
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.800 x 1.100
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
Number of Displays
1
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.0mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
 
Relative Humidity
5 to 90% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.3
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-06N-DP4K6W

USB-C to Displayport 4K 60Hz Adapter, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DisplayPort Adapter
Technology
DisplayPort
 
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
No
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
 
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
3840x2160 (4K)
3D Video Supported
Yes
 
Mirror Mode
Yes
Extended Mode
No
Mirror Mode Details

Supports mirrored DisplayPort video at resolutions up to 3840 x 2160 @ 60 Hz to a single display

Max Supported Color Depth
36-bit Deep Color
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
Number of Ports
1
PHYSICAL
Color
White
Material of Construction
Plastic, PVC
Cable Jacket Color
White
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.800 x 1.100
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
Number of Displays
1
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.5mm
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
 
Relative Humidity
5% TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Displayport Specification
1.3
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.