Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U44406NH4GUBC

USB-C Multiport Adapter, 4K HDMI, USB-A Port, Gbe and PD Charging, HDCP, Black

More Info
Check Prices
Multiport Adapter
USB C (MALE)
No
No
1
HDMI: 4K 30Hz (3840 x 2160)
HDMI (FEMALE)
HDMI 1.4; HDCP 1.4
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
RJ45 (FEMALE)
Yes
6
15.24
0.5
0.15
 
Yes
1.5A; 3A
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Yes
60
2.0
VW-1
Black
PVC and ABS
0.57 x 1.57 x 3.15
Box
0.10
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
9.6 BTU/Hr
2.8
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
Up to 20V 3A (60W) Input (USB-C)
Gigabit Ethernet (10/100/1000)
802.3; 802.3u; 802.3az; 802.3x
4
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
RJ45 (FEMALE)
USB Type-C (FEMALE)
Nickel
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
7.1 channel surround sound via HDMI port
No
Cat5/Cat5e/Cat6 Cables
Yes
Yes
Yes
Yes
Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1); PD Charging
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
U44406NHGUC

USB-C Multiport Adapter with HDMI, USB 3.0 Port, Gbe, 60W PD Charging, HDCP, White

More Info
Check Prices
Multiport Adapter
USB C (MALE)
No
No
1
HDMI: 1080P 60Hz (1920 x 1080)
HDMI (FEMALE)
HDMI 1.3; HDCP 1.3
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
 
Yes
6
15.24
0.5
0.15
 
Yes
1.5A; 3A
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
Yes
60
2.0
VW-1
White
PVC and ABS
0.57 x 1.57 x 3.15
Box
0.10
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
9 BTU/Hr
2.6
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
5V 1.5A (7.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
 
802.3; 802.3u; 802.3az; 802.3x
4
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
USB Type-C (FEMALE)
RJ45 (FEMALE)
Nickel
HDMI: 1920 X 1080 (1080P) @ 60HZ
1.3
1.3
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
No
Cat5/Cat5e/Cat6 Cables
Yes
Yes
Yes
Yes
Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB; PD Charging
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Green = Connected, Orange = Activity
U44406NHVDPW

USB-C Triple Display Adapter, 4K 60Hz HDMI, Displayport and VGA with MST

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
Yes
 
 
 
 
4.3
 
 
 
No
 
 
VW-1
White
PVC, ABS
.55 x 3.46 x 1.65
 
0.095
32 ~ 113F (0 ~ 45C)
14 ~ 158F (-10 ~ 70C)
 
 
10% ~ 85% RH
5% ~ 90% RH
 
 
 
 
USB C (MALE)
HDMI (FEMALE)
HD15 (FEMALE)
DISPLAYPORT (FEMALE)
 
Nickel
HDMI: 3840 x 2160 (4K X 2K) @ 30 Hz; DisplayPort: 3840 x 2160 (4K X 2K) @ 60 Hz; VGA: 1920 x 1200 (1080P) @ 60 HZ
1.4
1.4; 2.2
USB 3.1 Gen 1 (up to 5 Gbps)
 
No
 
 
 
 
 
DisplayPort; HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
1.2
Tested to RoHS, REACH, FCC, CE
3-year limited warranty
N/A
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.