Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-H4UB-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Port and 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
Extended Mode
Yes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 4
USB A (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
 
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 3A
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 85% RH
Power Provided to Connected Device(s)
5% to 90% RH
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-06N-H4UBC2

USB-C Multiport Adapter - HDMI 4K 60 Hz, 4:4:4, HDR, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Max Supported Video Resolution
4096 x 2160 @ 60 Hz (with DP1.4 enabled host); 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
Extended Mode
Yes
Extended Mode Details
  • Extends a 4K video resolution to a connected HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a desktop to a connected 4K display
Max Supported Color Depth
8-bit
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:4:4
Resolutions Supported
HDMI: 4K 60Hz (4096 x 2160)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
Built-In Cable Length (in.)
6
Bus Powered
Yes
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Connector Plating
Nickel
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
5
Total Charging Watts
100
 
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
(1) 2.4A; (1) 5A
PHYSICAL
Color
Black
Material of Construction
PVC, ABS, Aluminum
Unit Dimensions (hwd / in.)
0.450 x 1.340 x 2.830
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Wire Gauge (AWG)
34 AWG, 24 AWG
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Power Provided to Connected Device(s)
USB-A Port = Max 7.5W (5V/1.5A); PD Charge 3.0 Port = Max 100W (20V/5A), with 7.5W dedicated to the unit and remaining 92.5W passed to the host device
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
Stereo
U444-T6N-H4UBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, Self-Storing Cable, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Extended Mode Details
  • Extends a 4K video resolution to a connected HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a desktop to a connected 4K display
 
 
3D Video Supported
Yes
 
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)
0.45
Built-In Cable Length (in.)
5.37
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Connector Plating
Nickel
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
5
Total Charging Watts
100
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 5A
PHYSICAL
Color
Black
Material of Construction
TPE, ABS
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
Cable Jacket Rating
VW-1
 
Cable Jacket Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Power Provided to Connected Device(s)
100W (20/5A)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.