You cannot compare products of different types. Please select the product type you want to compare.
Audio Video Adapter Cables Compare Remove |
|||
U444-006-HDR2BEUSB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.2 Alt Mode, Black, 6 ft. (1.8 m) |
|||
U444-06N-HDR-BUSB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.2 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm) |
|||
U444-06N-HDR4-BUSB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.4 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm) |
|||
U444-F5N-HDRUSB-C to HDMI Flat Adapter Cable (M/F), 4K 60 Hz, HDR, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm) |
|||
Video Adapters Compare Remove |
|||
U444-000-H4K6BUSB-C to HDMI Vertical Adapter (M/F) - HDMI, Thunderbolt 3, 4K 60 Hz, 4:4:4, Black |
|||
Docks, Hubs & Multiport Adapters Compare Remove |
|||
U444-06N-H4UB-CUSB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Port and 60W PD Charging, HDCP, Black |
|||
USB Adapters Compare Remove |
|||
U444-06N-H4B-CUSB-C to HDMI Adapter with PD Charging, HDCP, Black |
|||
U444-06N-H4K6BCUSB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, Black |
|||
U444-06N-HD4K6BUSB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black |
|||
U444-06N-HDB-AMUSB-C to HDMI 4K Adapter with Alternate Mode - DP 1.2, Black |