Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-006-HDR2BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.2 Alt Mode, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
TPE
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.149
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
AUDIO
 
U444-06N-HDR-B

USB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.2 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2; DisplayPort 1.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
0.5
Cable Length (in.)
6
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
HDCP Specification
2.2
Driver Required
No
Multi-Resolution Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.91
 
AUDIO
 
U444-06N-HDR4-B

USB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.4 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2; DisplayPort 1.4
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
0.5
Cable Length (in.)
6
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
HDCP Specification
2.2
Driver Required
No
Multi-Resolution Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Built-In Cable Length (ft.)
0.4921
Built-In Cable Length (in.)
5.91
 
AUDIO
 
U444-000-H4K6B

USB-C to HDMI Vertical Adapter (M/F) - HDMI, Thunderbolt 3, 4K 60 Hz, 4:4:4, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to HDMI Adapter
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz
 
 
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
Resolutions Supported
  • Supports single HDMI output up to 3840 x 2160 (4K x 2K) @ 60 Hz
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
 
 
 
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.041
Number of Displays
1
Unit Dimensions (hwd / in.)
0.560 x 0.820 x 2.260
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
HDCP Specification
2.2
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
Bus Powered
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.