Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Video Adapters Compare Remove

U444-06N-HD4K6W

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

U444-06N-HVDPW

USB-C Triple Display Adapter, 4K 60Hz HDMI, Displayport and VGA with MST

Docks, Hubs & Multiport Adapters Compare Remove

U444-06N-H4-C

USB-C to HDMI Adapter with PD Charging, HDCP, White

U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

U444-06N-H4K6WC

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White

U444-06N-H4U-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Ports and 60W PD Charging, HDCP, White

U444-06N-HU-C

USB-C to HDMI Adapter with USB 3.x (5Gbps) Hub Port and PD Charging, HDCP, White

U444-06N-HV4GU

USB-C Multiport Adapter - 4K HDMI, VGA, USB 3.x (5Gbps) Hub Port, GbE, HDCP, White

USB Adapters Compare Remove

U444-06N-HD-AM

USB 3.2 Gen1 Type-C to HDMI 4K Adapter with Alternate Mode - DP 1.2, White

U444-06N-HDR-W

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDR, 4:4:4, DP 1.2, HDCP 2.2, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.