Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
SD (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
CF (FEMALE)
 
 
 
PHYSICAL
Color
Silver; White
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
U444-06N-MDP-AL

USB-C to Mini Displayport 4K 60Hz Adapter with Alternate Mode - DP 1.2

More Info
Check Prices
OVERVIEW
Technology
DisplayPort
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
Number of Ports
1
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Silver; White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
Unit Dimensions (hwd / in.)
0.390 x 2.000 x 0.980
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Video Input
USB C (MALE)
Video Output
MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
MINI DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
MDP: 3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
No
DisplayPort Alt Mode
Yes
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.2
Product Length (ft.)
0.5
Product Length (m)
0.2
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
1.25
USB Power Delivery (PD) Charging Support
No
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
4.27 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.