Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-V-C

USB-C to VGA Adapter with PD Charging, White

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
HD15 (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
VGA: 1920 x 1200 (1080p) @ 60Hz
Extended Mode
Yes
Extended Mode Details

Extend the desktop of the host computer to a VGA display at resolutions up to 1920 x 1080 (1080p) @ 60 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirror the video output of the host computer on a VGA display at resolutions up to 1920 x 1080 (1080p) @ 60 Hz

HDR Support
No
3D Video Supported
No
EDID Support
No
DisplayPort Alt Mode
Yes
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Connector Plating
Nickel
 
CHARGING
Number of Charging Ports
1
Total Charging Watts
60
Charging Port Type
USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

(x1) USB-C Port provides PD 2.0 charging up to 20V/3A (60W) to the host device

Charging Ports / Amps
3A
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
Unit Dimensions (hwd / in.)
0.551 x 2.323 x 1.575
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Displayport Specification
1.2
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55024; EN 55032
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
DATA
 
U444-06N-VU-C

USB-C to VGA Adapter with USB 3.x (5Gbps) Hub Ports and 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA; USB 3.x
Host Connector
USB C (MALE)
VIDEO
 
 
 
Video Ports
HD15 (FEMALE)
 
Max Supported Video Resolution
VGA: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
 
Mirror Mode
Yes
 
 
 
 
 
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
1.8
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Connector Plating
Nickel
Side B - Connector 3
USB C (FEMALE)
CHARGING
 
Total Charging Watts
60
 
 
 
Charging Ports / Amps
1.5A; 3A
PHYSICAL
Color
White
Material of Construction
PVC, ABS
 
 
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.570 x 3.100 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
6.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.