Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U44406NVGAAM

USB-C to VGA Adapter with Alternate Mode - DP 1.2

More Info
Check Prices
USB 3.1 (Gen 1); USB; VGA/SVGA
 
VGA: 1920 X 1200 (1080P) @ 60HZ
Yes
6
15.24
0.5
0.15
No
 
 
 
 
White
VW-1
PVC, ABS
0.57 x 1.6 x 1.5
Box
0.06
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
2.9 BTU/Hr
0.85
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
1
USB C (MALE)
HD15 (FEMALE)
 
Nickel
 
1.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U44406NVC

USB-C to VGA Adapter with PD Charging, White

More Info
Check Prices
USB 3.1 (Gen 1); USB; VGA/SVGA; PD Charging
 
VGA: 1920 X 1200 (1080p) @ 60HZ
Yes
6
15.24
0.5
0.15
No
Yes
2.0
3A
60
White
VW-1
PVC, ABS
0.55 x 2.3 x 1.6
Box
0.07
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
2.1 BTU/Hr
0.6
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
Up to 20V 3A (60W) Input (USB-C)
2
USB C (MALE)
HD15 (FEMALE)
USB Type-C (FEMALE)
Nickel
 
1.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
U44406NVUC

USB-C to VGA Adapter with USB-A Port and PD Charging, White

More Info
Check Prices
USB 3.1 (Gen 1); USB; VGA/SVGA; PD Charging
USB C (MALE)
VGA: 1920 X 1080 (1080P) @ 60HZ
Yes
6
15.24
0.5
0.15
Yes
Yes
2.0
1.5A; 3A
60
White
VW-1
PVC, ABS
0.57 x 3.1 x 1.6
Box
0.09
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
6.1 BTU/Hr
1.8
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
3
USB C (MALE)
HD15 (FEMALE)
USB 3.0 A (FEMALE)
Nickel
USB Type-C (FEMALE)
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.