Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


U444T6NH4UBC

USB-C Multiport Adapter, 4K HDMI, USB-A Port, Self-Storing Cable and 100W PD 3.0, Black

More Info
Check Prices
Multiport Adapter
USB C (MALE)
Yes
6
15.24
0.5
0.15
Yes
1.5A; 5A
Yes
100
3.0
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
VW-1
Black
TPE and ABS
0.55 x 1.57 x 2.32
Box
0.07
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
 
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
100W (20/5A)
3
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
Nickel
USB Type-C (FEMALE)
DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
USB 3.1 (Gen 1); HDMI; USB; PD Charging
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
No
No
1
HDMI: 4K 30Hz (3840 x 2160)
HDMI (FEMALE)
HDMI 1.4; HDCP 1.4
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
U44406NH4UBC

USB-C to HDMI 4K Adapter with USB-A Port and PD Charging, HDCP, Black

More Info
Check Prices
 
 
Yes
6
15.24
0.5
0.15
Yes
 
Yes
60
2.0
 
VW-1
Black
PVC and ABS
0.55 x 1.57 x 2.32
Box
0.07
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
5.1 BTU/Hr
1.5
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
3
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
Nickel
USB Type-C (FEMALE)
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
USB 3.1 (Gen 1); HDMI; USB; PD Charging
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
U44406NH4BC

USB-C to HDMI Adapter with PD Charging, HDCP, Black

More Info
Check Prices
 
 
Yes
6
15.24
0.5
0.15
No
3A / 2A / 1.5A
Yes
60
2.0
 
VW-1
Black
PVC, ABS
0.45 x 1.7 x 1.57
Box
0.06
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
5.1 BTU/Hr
1.5
10% to 85% RH, Non-Condensing
5% to 90% RH, Non- Condensing
Up to 20V 3A (60W) Input (USB-C)
2
USB C (MALE)
HDMI (FEMALE)
USB Type-C (FEMALE)
Nickel
 
HDMI: 3840 X 2160 (4K) @ 30HZ
1.2
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
USB 3.1 (Gen 1); HDMI; USB; PD Charging
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
U44406NH4UC

USB-C to HDMI 4K Adapter with USB-A Port and PD Charging, HDCP, White

More Info
Check Prices
 
 
Yes
6
15.24
0.5
0.15
Yes
1.5A; 3A
Yes
60
2.0
 
VW-1
White
PVC and ABS
0.55 x 1.57 x 2.32
Box
0.07
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
5.1 BTU/Hr
1.5
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
3
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
Nickel
USB Type-C (FEMALE)
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
1.4
1.4
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
USB 3.1 (Gen 1); HDMI; USB; PD Charging
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
U44406NHUC

USB-C to HDMI Adapter with USB-A Port and PD Charging, HDCP, White

More Info
Check Prices
 
 
Yes
6
15.24
0.5
0.15
Yes
1.5A; 3A
Yes
60
2.0
 
VW-1
White
PVC and ABS
0.55 x 1.57 x 2.32
Box
0.07
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
4.4 BTU/Hr
1.3
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
3
USB C (MALE)
HDMI (FEMALE)
USB 3.0 A (FEMALE)
Nickel
USB Type-C (FEMALE)
HDMI: 1920 X 1080 (1080P) @ 60HZ
 
1.3
1.3
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
USB 3.1 (Gen 1); HDMI; USB; PD Charging
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.