Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
SD (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
CF (FEMALE)
 
 
 
PHYSICAL
Color
Silver; White
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
 
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
U452-003

USB 3.1 Gen 1 USB-C Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
SD (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
CF (FEMALE)
Number of Ports
3
Connector Plating
Nickel
 
PHYSICAL
Color
Silver; White
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.92
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.16
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.77
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
15% to 85% RH, Non-Condensing
BTUs
2.6 BTU/Hr
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Driver Required
No
 
 
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
U444-06N-MDP-AL

USB-C to Mini Displayport 4K 60Hz Adapter with Alternate Mode - DP 1.2

More Info
Check Prices
OVERVIEW
Technology
DisplayPort
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
Number of Ports
1
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Silver; White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
 
Unit Dimensions (hwd / in.)
0.390 x 2.000 x 0.980
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.2
Product Length (ft.)
0.5
Product Length (m)
0.2
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
1.25
USB Power Delivery (PD) Charging Support
No
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
BTUs
4.27 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
 
Driver Required
No
Multi-Resolution Support
Yes
Displayport Specification
1.2
HDCP Specification
2.2
VIDEO
Video Input
USB C (MALE)
Video Output
MINI DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
MINI DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
MDP: 3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
No
DisplayPort Alt Mode
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.