Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-003-3A1G

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
15.6
Product Length (cm.)
39.62
Product Length (ft.)
1.3
Product Length (m)
0.4
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
0.95
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power - White
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.16
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-003-3AG-C

3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; Laptop; Router
VIDEO
 
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.50
Power Source Type
AC Adapter; Bus
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
20V/3A; 60W
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Connect to a wired Ethernet network at speeds up to 10/100/1000Mbps (Gigabit)

Side B - Connector 3
USB C (FEMALE)
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green - Power, Orange - Activity
CHARGING
Total Charging Watts
60
Charging Ports
(2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 3A
Number of Charging Ports
4
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports Details
  • Charge the host laptop or other PD Charging compatible device with up to 20V 3A (60W) via the PD port
  • One dedicated USB-A port provides up to 5V 1.5A (7.5W) of power output to quickly charge mobile devices
  • The remaining two USB-A ports each provide 0.9A charging output
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.650 x 3.780 x 1.575
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Plug Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
5
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
BTUs
8.5 BTU/Hr
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port
Operating Humidity Range
10 - 85 % RH, Non-Condensing
Storage Humidity Range
5 - 90 % RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
UASP Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Ethernet Support
Yes
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.