Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U336-U03-GB

USB to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB A (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.98
Built-In Cable Length (in.)
11.81
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.15
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
POWER
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
 
STORAGE
 
 
U342-GU3

USB 3.x (5Gbps) Docking Station for Microsoft Surface and Surface Pro, USB-A, GbE

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB A (MALE)
Accessory Type
Docking Station
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
HDR Support
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.66
Built-In Cable Length (in.)
7.87
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5.0
AC Power Adapter Cord Length (m)
1.52
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (ft.)
1.5
 
 
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
RJ45 (FEMALE); (3) USB 3.0 A (FEMALE)
PC/Server Connections
USB
Dock Connectors
(3) USB-A 3.0, RJ45
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.33
Material of Construction
ABS
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100V-240V, 50/60Hz, 0.4A Max Output: 5V 2A
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.2
USB Power Delivery (PD) Charging Support
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Link); Yellow (Activity)
CHARGING
Total Charging Watts
0
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
4.2 BTU/Hr
Operating Humidity Range
10 to 90% RH, Non-Condensing
Storage Humidity Range
10 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W)
STORAGE
 
 
U460-003-3A1G

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
 
 
 
 
 
 
Bus Powered
Yes
Product Length (ft.)
1.3
Product Length (in.)
15.6
Product Length (cm.)
39.62
Product Length (m)
0.4
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
 
 
Connector Plating
Nickel
Side B - Connector 2
RJ45 (FEMALE)
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.16
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
Data Transfer Rate
5 Gbps
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
 
Power Consumption (Watts)
0.95
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power - White
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
 
 
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
STORAGE
 
 
U460-003-3A1GB

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
 
 
 
 
 
 
Bus Powered
Yes
Product Length (ft.)
1
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (m)
0.3
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
 
 
Connector Plating
Nickel
Side B - Connector 2
RJ45 (FEMALE)
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.840 x 3.800 x 1.200
Unit Weight (lbs.)
0.09
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
N201-Series Cat6 Gigabit Snagless Patch Cables
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
 
Power Consumption (Watts)
0.95
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White LED indicates power
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
 
 
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.