Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U336-U03-GB

USB to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB A (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.98
Built-In Cable Length (in.)
11.81
 
 
 
 
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.15
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
POWER
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
 
STORAGE
 
 
U460-003-3A1G

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
15.6
Product Length (cm.)
39.62
Product Length (ft.)
1.3
Product Length (m)
0.4
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Silver
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.16
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
0.95
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power - White
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
 
 
STORAGE
 
 
U460-003-3A1GB

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.840 x 3.800 x 1.200
Unit Weight (lbs.)
0.09
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
N201-Series Cat6 Gigabit Snagless Patch Cables
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
0.95
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White LED indicates power
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
 
 
STORAGE
 
 
U460-003-3AG

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, White

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.09
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
2.50
USB Power Delivery (PD) Charging Support
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
CHARGING
 
 
Charging Ports / Amps
(3) 0.9A
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
8.5 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
 
 
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.